Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HEFA
Description
ZC8SE-ZDX - Spur gear, tooth width and hub designated type
Bill of material
ZC8SE0.5-20-2-H4-W0
CNSORDERNO
Bestellnummer
ZC8SE0.5-20-2-H4-W0
TYPE
Type
ZC8SE
MATP
Material of Pulley
ST
Surface Treatment
HT
heat treatment
TSH
Tooth surface hardness
<HB190
PA
pressure angle
20°
AC
Accuracy class
GB/T10095-2008 Level 8
PJ
parts
Blackened Kimi screw
MM
m
Z
B
mm
Enter value for B
mm
cm
inch
ft
SHS
Shaft hole specification
D
mm
Enter value for D
mm
cm
inch
ft
W
mm
Enter value for W
mm
cm
inch
ft
C
mm
DD
d
10.0 mm
DA
da
11.000 mm
DF
df
8.75 mm
CX
Lateral clearance
0~0.1 mm
KC
increase threaded hole
TPC
Change threaded hole size
CTHS
Changed threaded hole size
INFOTEXT
website
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD