Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCD11 - Mechanism Mounting Component
Bill of material
ZCD11-D35
CODE
Code
ZCD11
TYPE
Type
Mechanism Mounting Assembly Lock Block
MAT
Material
A6061
SUR
Surface Treatment
Anodize
FJ
Accessories
Hexagon Socket Head Cap Screws (2)
D
mm
DTOL
D Tolerance
mm
A
mm
B
mm
H
mm
W
mm
C
mm
E
mm
G
mm
J
mm
K
mm
P
1 mm
Q
mm
S
3 mm
V
mm
M
DD
d
mm
DD1
d1
mm
DD2
d2
mm
DD2TOL
D2 Tolerance
mm
DD3
d3
mm
HH
h
mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models