Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Rollon
Description
ZCH - ZCH series
Bill of material
ZCH091A006101A
SER
Series
ZCH
DIM
Size
H
Stroke
mm
Enter value for H
Stroke
mm
cm
inch
ft
HMAX
Max. useful stroke length
mm
RMP
Repeatability max. of positioning
± 0.1 mm
MS
Max speed
4 m/s
AM
Acceleration max.
m/s^2
BT
Belt type
PT
Pulley type
PD
Pitch diameter of the pulley
mm
CM
Carriage movement per pulley revolution
mm
WW
Wagon weight
kg
ZSW
Zero stroke weight
kg
WF
Weight for each 100 mm of useful stroke
kg
NLT
No-load torque
Nm
GS
Guide size
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models