Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
ZCL-2.0-K - Spur gears with straight teeth
Bill of material
Spur gears with straight teeth ZCL-2.0-24-A15-K
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
Module M
2.0
DIM02
No. of teeth Z
DIM03
Dp
mm
DIM04
D
mm
DIM05
L
35 mm
DIM06
dH9
mm
DIM07
bD10
mm
DIM08
t1
mm
DIM09
d1
mm
DIM10
d2
mm
DIM11
l1
20 mm
DIM12
Max. torgue
Nm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models