Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Elesa
Description
ZCL-2.5-K - ELESA-Spur gears
Bill of material
Spur gears with straight teeth ZCL-2.5-22-A20-K
CODE
Code
DESCRIPTION
Description
DIM01
Module M
2.5
DIM02
No. of teeth Z
DIM03
Dp
mm
DIM04
D
mm
DIM05
L
40 mm
DIM06
dH9
mm
DIM07
bD10
mm
DIM08
t1
mm
DIM09
d1
mm
DIM10
d2
mm
DIM11
l1
25 mm
DIM12
Max. torgue
Nm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models