Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Elesa+Ganter
Description
ZCL-2.5 - Spur Gears
Bill of material
Spur Gears ZCL-2.5-25
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
Module M
2.5
DIM02
No. of teeth Z
DIM03
Dp
mm
DIM04
D
mm
DIM05
L
40 mm
DIM06
d
mm
DIM07
d1
mm
DIM08
d2
mm
DIM09
l1
25 mm
DIM10
Max. torgue
Nm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models