Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
ZCL Module 0.5-1.5 - plastic gear
Bill of material
ZCL-1.0-0010
PN
ZCL-1.0-0010
ROHS
YES
TYPE
ZCL
MA
material
PA
PR
pressure angle
20°
MO
Module
T
number of teeth
DP
Pitch diameter
10.0 mm
WED
網站
網站
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models