Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
ZCR-PL - Racks
Bill of material
Racks ZCR-1.0-150-PL
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
Module M
1.0
DIM02
L
mm
DIM03
B
15 mm
DIM04
H
15.5 mm
DIM05
b1
25.5 mm
DIM06
Fmax
372 N
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models