Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
ZCR-PL - ELESA-Racks
Bill of material
Racks ZCR-1.0-150-PL
CODE
Code
DESCRIPTION
Description
DIM01
Module M
1.0
DIM02
L
mm
DIM03
B
15 mm
DIM04
H
15.5 mm
DIM05
b1
25.5 mm
DIM06
Fmax
372 N
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models