Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
ZCZ64CCB,ZCZ64CCN - Bearing seat assembly Radial bearing seat assembly/back combination type/flange type
Bill of material
ZCZ64CCB7002-N
MODEL
Model
MAT1
Bearing material
SUJ2
MAT2
Material of fixed seat/outer ring fixed cover plate
SUR1
Surface treatment of fixed seat/outer ring fixed cover plate
MAT3
Mounting bolt material
SUR2
Surface treatment of mounting bolts
CODE
Code
VAR02
Bearing model
VAR04
Type selection of cover plate
FIX02
L
29 mm
FIX04
d
15 mm
FIX06
D
32 mm
FIX08
D Tolerance
+0.025/0 mm
FIX10
B
9 mm
FIX12
b1
20 mm
FIX14
Ha
75 mm
FIX18
T
12 mm
FIX20
dh
28 mm
FIX16
D2
48 mm
FIX22
D1
50 mm
FIX24
D1 Tolerance
-0.009/-0.025 mm
FIX26
P.C.D
62 mm
FIX28
d1
11.0 mm
FIX30
d2
6.6 mm
FIX32
H1
6.6 mm
FIX34
T1
6 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models