Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HEFA
Description
ZD83AW_BW - Z-axis simple adjustment assembly · feed screw type · standard type
Bill of material
ZD83AW-L470
CNSORDERNO
SC
Series code
LX
type
CDFX
Driving direction
X-axis
ZC1
texture of material
aluminium alloy
ZC2
Material of lead screw nut`
brass
ST
surface treatment
clear anodizing
L
mm
SLLX
Handwheel type
XC
trip
mm
LRL
Load resistance
1470 N
LLS
Lead of lead screw
4 mm
P
Frame mounting hole P (j)
mm
K
Frame mounting hole K (number of holes)
PXD
Parallelism
0.15 mm
BX
Back xi
0.3 mm
ZL
weight
ZJG1
Side reinforced locking
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models