Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
zdn12
Bill of material
ZDN12-82-BLDPN-24V-200-30S-82ZPN3.65
CODE
ZDN12
DJWJCC
82 mm
DJXS
DY
24V
GL
W
EDDL
12.0 A
EDZS
3000 RPM
EDLJ
0.637 N.M
FHDJ
20IP
JSB
SCZZS
822 r/min
YXLJ
2.09 n/m
JSJS
1
X
114.5 mm
JSXXH
82ZPN
L
63.70 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models