Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
HEFA
Description
ZE29C_D - Stripper guide pillar and loading and unloading type/loading and unloading double thread fixed type
Bill of material
ZE29CB-D13-L50
CNSORDERNO
SC
Serial code
TYPE
type
SUMP
Sump
MT
material
SUJ2
HARDNESS
hardness
58HRC~
D
mm
L
mm
ME
M depth e
D1
mm
R
mm
V
mm
M1
E1
e1
mm
T
mm
F
8 mm
N
Number of oil grooves N
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models