Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WISKA
Description
ZER - Strain relief ring
Bill of material
10109800
CNSORDERNO
WISKA Order-No.
10109800
TYP
WISKA Type
ZER 4-12
CADINFO
CAD-data information
CAD data on request
RAL
RAL colour
RAL 7035
CD
Cable diameter
4.0 - 12.0 mm
CNSMAT
material
PC
ETEMP
Case hardening temperature
-30°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part