Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
VAG
Description
ZETAcontrol PN 10
Bill of material
ZETAcontrol_DN150-PN10
PN
pressure rate
10 mm
DN
Nominal size
mm
LODLEVEL
LOD Level
TXT01
Product
VAG ZETAcontrol Knife Gate Valve
TXT02
DN / PN
TXT03
DN / PN
pneumatic actuator FESTO
H1
mm
H2
mm
D
outside diameter flange
mm
DK
hole circle
mm
L
length
mm
DZ
mm
E
mm
NSL
number of blind holes
mm
D2
thread-blind hole
mm
NL
no. of holes
4 mm
D3
bore diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models