Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
ANCOTECH
Beschreibung
ZEUS - Stahlpilz
Stückliste
A3T-S4710
TYP
Type
BEZ
Bezeichnung
S
SxS
470 x 470 mm
H
Height
100 mm
G
Weight
10.60 kg/m
GA
Stege Abstand
0
INFO
Stege nur Approximativ
LOG
Level of Geometry
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models