Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
HEFA
Description
zf45 - Linear ball bushing with flange, single lining/double lining
Bill of material
ZF45QN-d20
CNSORDERNO
SC
Serial code
TYPE
type
MT1
material(Sleeve)
SUJ2
HD
hardness(Sleeve)
60~64HRC~
ST
surface treatment(Sleeve)
Electroless nickel plating
MT2
material(Ball)
SUJ2
MT3
material(Cage)
Aluminum alloy
MT4
material(Seals)
steel
AT
Use ambient temperature
-20~80℃
D
d
mm
TOL
d tolerance
mm
DD
D
mm
TOL2
D tolerance
mm
L
mm
TOL3
L tolerance
±0.3 mm
H
mm
V
mm
D1
d1
mm
D2
d2
mm
VV
v
mm
PCD
P.C.D
mm
W
mm
F
mm
A
mm
ECC
eccentricity
mm
Y
Perpendicularity Y
mm
STROKE
Maximum stroke
mm
N
Number of ball columns
C
Basic Load Rating C (Moving)
N
CO
Basic Load Rating Co (Static)
N
WEIGHT
weight
g
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models