Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFA21 - Positioning and fixing parts, complete sets of clamps, single/double type
Bill of material
ZFA21-D40
CODE
code
ZFA21
TYPE
type
Haplotype
MAT1
Body material
SUS440C
MAT2
Clamp nut material
SUS440C
MAT3
Clamp screw material
SCM435
HT1
Body heat treatment
High Frequency quenching
HT2
Heat treatment of clamping nut
Quenching and tempering
HT3
Heat treatment of clamping screws
Quenching and tempering
SUR1
Body surface treatment
Precision grinding (blackening)
SUR2
Clamp nut surface treatment
Black
SUR3
Surface treatment of clamping screws
black
D
H
50
D1
22
L
46
M
M8
W
4
H1
30
H2
20
H3
18
H4
7.5
DD
d
12
CF
Clamping force
8 KN
AF
Allows for tightening torque
8 N.m
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models