Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AIRBEST
Description
ZFE - Small vacuum filter
Bill of material
ZFE-02B
MODEL
Specification
ZFE
HD
Hose diameter
IB
Mounting bracket
B : Default, with matched installation bracket
INFOTEXT
More details
Dimensions
A
59.5 mm
B
mm
C
33 mm
D
mm
E
25 mm
F
10 mm
G
mm
H
10.5 mm
I
11.5 mm
J
8.5 mm
K
12.8 mm
L
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models