Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HEFA
Description
ZG13C - Precision conveyor / full belt - Visual backlight type / head drive three groove profile (pulley diameter 50mm)
Bill of material
ZG13CW-W50-L540-E80-F50-25-TA220-IM-5-K-G-H
CNSORDERNO
ZG13CW-W50-L540-E80-F50-25-TA220-IM-5-K-G-H
SC
Serial code
TYPE
Non anti deviation type
PM
Profile material
Aluminum alloy
MM
Material of motor cover plate
Aluminum alloy
MF
Material of fixed pulley seat
Aluminum alloy
PST
Profile surface treatment
clear anodizing
MST
Surface treatment of motor cover plate
spray
PFST
Surface treatment of pulley fixing seat
spray
W
mm
输入参数值: W
mm
cm
inch
ft
L
mm
输入参数值: L
mm
cm
inch
ft
F
Light source length
mm
E
Light source location
mm
输入参数值: E
Light source location
mm
cm
inch
ft
OP
output power/Frame number/inertia
V
Motor voltage/Step control mode/Servo rated output
MSS
Motor specification/Stepping motor torque/Servo voltage
GAC
Gear head reduction ratio/Adaptive drive/Servo control mode
BS
Belt specification
MOBR
Motor brand
LC
Light color
ZJG1
Reverse installation of motor
ZJG2
Specifies the number of nuts on each side of the slot
ZJG211
Number of nuts
ZJG3
Reducer specification(stepping/servo)
ZJG4
Reduction ratio
INFOTEXT
website
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD