Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGB06_10 - Rib Beveled Type St ¡¤ Ard
Bill of material
ZGB07-W20-H30-T6
CODE
Code
TYPE
Type
Bevel Type, Standard Type,Size Fixed Type
MAT1
National standard material
MAT2
Quite material
SUR
Surface Treatment
W
mm
H
mm
T
mm
M
3 mm
X
12.5 mm
Y
0 mm
A
10.0 mm
B
10 mm
J
10 mm
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models