Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HEFA
Description
ZH07AF - 15 series light drag chain_ Inner diameter opening
Bill of material
ZH07AF-F15-R28-N1
CNSORDERNO
model
ZH07AF-F15-R28-N1
CODE
Serial code
ZH07AF
TYPE
type
Light 15 Series drag chain
OD
Open mode
Inner diameter opening
BE
beam
Semi enclosed
CA
Number of cavities
Single cavity
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
FJ
enclosure
Joint
F
Inner width F
mm
R
Bending radius R
mm
N
Number of links N
CON
Joint
ZH08AR15
H
76 mm
D
60 mm
K
130 mm
HF
Actual space height HF
96
E
Outer width E
23.0 mm
P
Pitch P
22 mm
MCD
Maximum cable diameter
12 mm
OML
Maximum overhead bearing capacity
0.3 kg/m
MLO
Maximum overhead length
0.9 m
WEIGHT
weight
≈0.28 kg/m
INFOTEXT
io
website
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
Previews
3D
Dimensión
2D
Descarga de modelos CAD