Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
ZH07QG-ZH07QH - 10 series light drag chain_ Outer diameter opening / non openable
Bill of material
ZH07QG-F15-R18-N1
CNSORDERNO
model
CODE
Serial code
TYPE
type
Light 10 Series drag chain
OD
Open mode
BE
beam
CA
Number of cavities
Single cavity
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
FJ
enclosure
Joint
F
Inner width F
mm
R
Bending radius R
mm
N
Number of links N
CON
Joint
H
mm
D
mm
K
mm
HF
Actual space height HF
E
Outer width E
mm
P
Pitch P
mm
MCD
Maximum cable diameter
8 mm
OML
Maximum overhead bearing capacity
0.2 kg/m
MLO
Maximum overhead length
0.6 m
WEIGHT
weight
kg/m
INFOTEXT
io
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models