Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZHJ80 - Ionic fan anti-static intelligent type
Bill of material
ZHJ80
CODE
code
ZHJ80
TYPE1
type1
Intelligent
TYPE2
type2
AC
SRDY
Input voltage
AC220V
WKCZ
Shell material
aluminium
GZDY
Working voltage
AC5000 V
GZJL
Working distance
100~600 mm
GL
power
10 W
XDSJ
Power consumption time
<=2S
LZPHD
Ion balance
<=|±10V|
CFL
Air output
45~130 CFM
ZY
noise
45~55 dB
GZSD
Working humidity
<65%
GZWD
Working temperature
0~40
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models