Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZHJ81 - Ionic fan for electrostatic removal; Intelligent multi head type
Bill of material
ZHJ81-2
CODE
code
ZHJ81
TYPE1
type1
Intelligent multi head type
TYPE2
type2
AC
SRDY
Input voltage
AC220V
WKCZ
Shell material
Cold rolled sheet
FSSL
Number of fans
L
550 mm
L1
549 mm
L2
579 mm
GZDY
Working voltage
AC5000
GZJL
Working distance
100~600 mm
GL
power
10 W
XDSJ
Power consumption time
<=2S
LZPHD
Ion balance
<=|±10V|
CFL
Air output
80~220 CFM
ZY
noise
45~55 dB
GZSD
Working humidity
<65%
GZWD
Working temperature
0~40
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models