Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
ZJA,ZJB,ZJAL,ZJBL - Touch screen bracket - heavy duty type
Bill of material
ZJB5-200-A100-B80-S16
MODEL
Model
LV1
Type
BMAT
Bracket Material
Equivalent to S45C
BSUR
Bracket Surface treatment
PBMAT
Panel Box Material
Equivalent to SPCC
PBSUR
Panel Box Surface treatment
Milky white paint
PMAT
Panel Material
Equivalent to SPCC
PSUR
Panel Surface treatment
Milky white paint
CODE
Code
VAR02
No.
VAR04
H Selection(Specify unit 1mm)
mm
VAR06
Panel Dimension A
mm
Enter value for VAR06
Panel Dimension A
mm
cm
inch
ft
VAR08
Panel Dimension B
mm
Enter value for VAR08
Panel Dimension B
mm
cm
inch
ft
VAR10
Panel hole selection
mm
FIX02
Panel Dimension M
270 mm
FIX04
Panel Dimension N
235 mm
FIX06
Head rotation Angle
360°(adjustability)
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models