Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
ZJGB - Touch screen cantilever bracket, style GB
Bill of material
ZJGB5575-P140-Q90-PA16
MODEL
Model
ZJGB5575-P140-Q90-PA16
LV1
LV1 type
Medium loading
MAT1
Material1
Equivalent to Cast aluminum
SUR1
Surface treatment1
Spray molding
MAT3
Material2
Equivalent to Aluminium alloy
SUR2
Surface treatment2
As the anode
MAT5
Material3
Equivalent to Aluminium alloy
SUR3
Surface treatment3
As the anode
MAT7
Material4
Equivalent to Stainless steel
CODE
Code
ZJGB
VAR10
NO.
5575 mm
VAR25
P
mm
Enter value for VAR25
P
mm
cm
inch
ft
VAR30
Q
mm
Enter value for VAR30
Q
mm
cm
inch
ft
VAR35
A/B/C
VAR40
d
mm
FIX02
W
84 mm
FIX04
O
65 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models