Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZJH55 - Economical area sensor Ultra-thin front-mounted detection distance 0.1~2m
Bill of material
ZJH55-8-K10-A
CODE
code
ZJH55
TYPE
type
Economical area sensor, ultra-thin
METHOD
Installation method
Front mount
G
Number of beams
GG
Optical axis spacing
SOM
Signal output method
DD
Detection distance
0.1~2 m
H
Effective protection height
70
J
light curtain height
120
STANDARD
Standard accessories
2 connecting lines (transmitting transmission line 2m, receiving transmission line 3m) ,Screw M3*L16 (4pcs)
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models