Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZJH85 - Area sensor Large pitch type Detection distance 0.4~3.5m
Bill of material
ZJH85-16-K10-2-A
CODE
code
ZJH85
TYPE
type
Area Sensor, Large Pitch Type
G
Number of beams
GG
Optical axis spacing
NUM
Number of outputs
SOM
Signal output method
DD
Detection distance
0.4~3.5 m
H
Effective protection height
150
J
light curtain height
198
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models