Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Spelsberg
Description
ZKi 1-f
Bill of material
74900501
MD01
VAR__MANUID_
74900501
DESCSHORT
Short Description
ZKi 1-f
DESCLONG
Long Description
Meter enclosure - Industrial Quality -, with transparent cover, standard version sealable, with mounted meter cross and meter fixing screws, with double membrane seals, sealing and insulating plugs, Suitable for ripple control receivers according to DIN 43861-2, for meter with three-point mounting and a depth of max. 80 mm<br /><strong>Dimensions: </strong>250 x 370 x 137 mm
INTNO
International product number
4013902404193
MANUID
Product number of the Manufacturer
74900501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ZKi 1-f
EF000003
EV000945
EF000008
250
EF000040
370
EF000049
137
EF000117
false
EF000218
163
EF000252
false
EF002169
EV000139
EF005474
EV006421
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.750
LENGTH
370
WIDTH
250
DEPTH
137
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型