Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ZKi 1
Bill of material
74900101
MD01
VAR__MANUID_
74900101
DESCSHORT
Short Description
ZKi 1
DESCLONG
Long Description
Meter enclosure - Industrial Quality -, with transparent cover, standard version sealable, with mounted meter cross and meter fixing screws, with double membrane seals, sealing and insulating plugs, for tri-phase counter<br /><strong>Dimensions: </strong>250 x 370 x 193 mm
INTNO
International product number
4013902941292
MANUID
Product number of the Manufacturer
74900101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ZKi 1
EF000003
EV000945
EF000008
250
EF000040
370
EF000049
193
EF000117
false
EF000218
163
EF000252
false
EF002169
EV000139
EF005474
EV006421
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.048
LENGTH
370
WIDTH
250
DEPTH
193
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models