Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
D-M-E
Description
ZL Gibs - DME
Bill of material
ZL25800
REF
Catalog Number
A
Diameter
mm
F2
Length F/2
mm
G
Width
mm
H
Height
mm
Q
Length
mm
S
Width
mm
T
Height
mm
V
Height
mm
X
Height
mm
L
Thread l
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    ZB Flanges - DME
    D-M-E
    ZF Guideways - DME
    D-M-E
    Pipe Thred Adapters - ZG - Mold and Die Components
    D-M-E
    ZG Base construction - DME - ZG body
    D-M-E
    ZZ Racks - DME
    D-M-E
    ZS Fixing plates - DME
    D-M-E
    ZHI End caps-in - DME
    D-M-E
    ZHU End caps-out - DME
    D-M-E
    R02 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
    D-M-E
    Core pins - inch - hardened - CX Typ(e), 500°-550°C, Material H13
    D-M-E
    R04 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
    D-M-E
    R03 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
    D-M-E
    FDV Spring loaded set screws - DME - Mat.: 1.4305-350°C
    D-M-E
    R Locating rings - DME - Standard Mat. St 37-2
Previews
3D
Dimension
2D
Download CAD models