Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
ZLCE,ZL2CE,ZL3CE - Linear Guides - ZCE Type-long Block Type-Ordinary grade
Bill of material
ZLCE8-34
MODEL
Model
LV1
Precision
Ordinary level
MAT
Material
Stainless steel
HN
Hardness
58HRC~
AOT
Heat resistant temperature
-40~80℃
QTY
Number of Blocks
CODE
Code
VAR02
H
mm
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
VAR06
Change of end face to the hole distance
FIX02
Rail hole pitch from left side S Specify unit 0.5mm
mm
FIX04
Rail hole pitch from right side T Specify unit 0.5mm
mm
VAR08
First slider position
mm
VAR10
Second slider position
mm
VAR12
Third slider position
mm
FIX06
W1
5.0 mm
FIX08
B
17 mm
FIX10
L1
34.0 mm
FIX12
L2
23.0 mm
FIX14
V1
12 mm
FIX16
V2
13 mm
FIX18
S1
M2 mm
FIX20
i
2.5 mm
FIX22
b
6.5 mm
FIX24
H1
4.7 mm
FIX26
C
7 mm
FIX28
d×G×h
2.4×4.2×2.3 mm
FIX30
N
5.000 mm
FIX32
P
15 mm
FIX34
Basic Load Rating C (Dynamic)
1.31 kN
FIX36
Basic Load Rating Co (Static)
2.44 kN
FIX38
Allowable Static Moment M1·M2
7.70 N·m
FIX40
Allowable Static Moment M3
9.00 N·m
FIX42
Mass Block
14.0 g
FIX44
Mass (Guide Rail)
0.21 kg/m
VAR14
Preload class
VAR18
Additional orifice in Guide Rail
FIX46
a
0 mm
FIX48
M
-
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models