Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PROPLASTICA
Description
ZMI - Retaining clamp
Bill of material
Retaining clamp ZMI SM-08020
A
Length
19 mm
B
Width
19 mm
H
Height
6 mm
G
Thickness
4 mm
D
Diameter
9 mm
T
Distance
9 mm
SCREW
INFO
Screw INFO
Sold separately / Sprzedawane osobno
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    FG - Self-lubricating guide bushing
    PROPLASTICA
    FZM - Retaining clamp
    PROPLASTICA
    FT - Guide bushing - steel
    PROPLASTICA
    FK - Guide pin - demountable
    PROPLASTICA
    FBB - Guide bushing - bronze rite
    PROPLASTICA
    FCB - Guide bushing - ball bearing
    PROPLASTICA
    FS - Guide pin - straight press fit
    PROPLASTICA
    FKL - Ball bearing cage
    PROPLASTICA
    FB - Guide bushing - bronze rite
    PROPLASTICA
    FC - Guide bushing - ball bearing
    PROPLASTICA
    FA - Self-lubricating guide bushing
    PROPLASTICA
    FCA - Guide bushing - ball bearing
    PROPLASTICA
    PSM - Stripper bolt
    PROPLASTICA
    KKW - Ball bearing cage
Previews
3D
Dimension
2D
Download CAD models