Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
ZMT - Retaining clamp
Bill of material
Retaining clamp ZMT
COMP
Company
SF Bordignon GmbH
A
Length
19 mm
B
Width
19 mm
H
Height
5 mm
G
Thickness
4 mm
D
Diameter
9 mm
T
Distance
9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models