Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
ZP-SE-4 - Zwischenposition
Stückliste
MADER Zwischenposition fuer SE ZP-SE-4-16
TYP
Typ
ZP-SE-4-16
ARTNR
Artikel-Nr.
217071
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
42 mm
B
51 mm
C
28 mm
D
82 mm
E
8 mm
F
20 mm
G
6 mm
H
Thread
M3
I
Thread
M5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models