Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
ZS44B,ZS44BF - Small diameter spring plunger - short type
Bill of material
ZS44B1.5-1.5
MODEL
Model
LV1
type
Light load type
LV2
type
MAT
ZT material
SUS303
MAT2
X material
SUS304
MAT3
TH material
SUS304
AOT
Anbient operating temp.
-30~140℃
CODE
Code
VAR02
D
mm
VAR04
S
mm
FIX02
d
0.5 mm
FIX04
D1
2.0 mm
FIX06
La
9.5 mm
FIX08
C
0.05 mm
FIX10
Load min
0.48 N
FIX12
Load max
0.98 N
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models