Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
ZS53A,ZS53S,ZS53AE,ZS53SE - Knob plunger - elongated type
Bill of material
ZS53S8
MODEL
Model
LV1
type
Fine threads
LV2
type
MAT
XN material
A2017
SUR
XN surface treatment
Black anodized finish
MAT2
ZT material
SUR2
ZT surface treatment
MAT3
X material
HN
Hardness
SUR3
X surface treatment
MAT4
TH material
SUS631J1
MAT5
LM material
SUR4
LM surface treatment
CODE
Code
VAR02
M
FIX02
Pitch
1.0 mm
FIX04
D
15 mm
FIX06
D1
11.5 mm
FIX08
S
4 mm
FIX10
B
4 mm
FIX12
La
46.0 mm
FIX14
L1
22 mm
FIX16
L2
5 mm
FIX18
L3
20 mm
FIX20
L4
4 mm
FIX22
SW1
10 mm
FIX24
SW2
13 mm
FIX26
R
2.0 mm
FIX28
Load min
3.0 mm
FIX30
Load max
9.0 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models