ISE1-01-14
SMC
sensors_and_switches
pressure_switches
ZSE1/ISE1(L) Compact Pressure Switch
Powered by
CAD모델 선택
{smc/sensors_and_switches/pressure_switches/zse1_ise1/zse1_ise1.prj},{NB=ISE1-01-14(0)},{MODEL=ISE1},{PIPE=01},{OUTPUT=14},{WIRE=},{THREAD=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ZSE1/ISE1 - Compact Pressure Switch
Bill of material
ISE1-01-14
MODEL
Model / Rated pressure range / Settings pressure range
(ISE1) Positive pressure / 0 to 1 MPa
(ISE1L) Positive pressure / 0 to 100 kPa
(ISE1) Positive pressure / 0 to 1 MPa
(ISE1L) Positive pressure / 0 to 100 kPa
PIPE
Piping specifications
(01) R 1/8
(T1) NPTF 1/8
(01) R 1/8
(T1) NPTF 1/8
OUTPUT
Output specifications
(14) NPN open collector 1 output w/o analog output, 3 turns adjustment
(15) NPN open collector 1 output w/o analog output, 200 degrees adjustment
(16) NPN open collector 2 output w/o analog output, 3 turns adjustment
(17) NPN open collector 2 output w/o analog output, 200 degrees adjustment
(18) NPN open collector 1 output w/analog output, 3 turns adjustment
(19) NPN open collector 1 output w/analog output, 200 degrees adjustment
(55) PNP open collector 1 output w/o analog output, 200 degrees adjustment
(14) NPN open collector 1 output w/o analog output, 3 turns adjustment
(15) NPN open collector 1 output w/o analog output, 200 degrees adjustment
(16) NPN open collector 2 output w/o analog output, 3 turns adjustment
(17) NPN open collector 2 output w/o analog output, 200 degrees adjustment
(18) NPN open collector 1 output w/analog output, 3 turns adjustment
(19) NPN open collector 1 output w/analog output, 200 degrees adjustment
(55) PNP open collector 1 output w/o analog output, 200 degrees adjustment
WIRE
Wiring specifications
(-) Grommet type (Lead wire: 0.6 m)
(L) Grommet type (Lead wire: 3 m)
(C) Connector type (Lead wire: 0.6 m)
(CL) Connector type (Lead wire: 3 m)
(CN) Without connector
(-) Grommet type (Lead wire: 0.6 m)
(L) Grommet type (Lead wire: 3 m)
(C) Connector type (Lead wire: 0.6 m)
(CL) Connector type (Lead wire: 3 m)
(CN) Without connector
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청