ISE20B-R-M5
SMC
bp4_detection_switch
ZSE20B(F)/ISE20B 3-Screen Display High-Precision Digital Pressure Switch
Powered by
CAD모델 선택
{smc/bp4_detection_switch/zse20b_ise20b/zse20b_asmtab.prj},{NB=ISE20B-R-M5(0)},{PRESSURE=ISE20B},{OUTPUT=R},{UNIT=},{PIPING=M5},{OPTION1=},{OPTION2=},{OPTION3=},{OMSC=},{THREAD=0},{PPATH=assembly/zse20b_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ZSE20B(F)/ISE20B - 3-Screen Display High-Precision Digital Pressure Switch/2 Outputs + Analog Output (Voltage/Current)
Bill of material
ISE20B-R-M5
PRESSURE
Rated pressure range
(ISE20B) −0.1 to 1 MPa
(ZSE20B) 0 to −101 kPa
(ZSE20BF) −100 to 100 kPa
(ISE20B) −0.1 to 1 MPa
(ZSE20B) 0 to −101 kPa
(ZSE20BF) −100 to 100 kPa
OUTPUT
Output specifications
(R) NPN open collector 2 outputs + Analog voltage output
(S) NPN open collector 2 outputs + Analog current output
(T) PNP open collector 2 outputs + Analog voltage output
(V) PNP open collector 2 outputs + Analog current output
(X) NPN open collector 2 outputs + Copy function
(Y) PNP open collector 2 outputs + Copy function
(R) NPN open collector 2 outputs + Analog voltage output
(S) NPN open collector 2 outputs + Analog current output
(T) PNP open collector 2 outputs + Analog voltage output
(V) PNP open collector 2 outputs + Analog current output
(X) NPN open collector 2 outputs + Copy function
(Y) PNP open collector 2 outputs + Copy function
UNIT
Unit specifications
(-) Unit selection function
(M) SI unit only
(P) Unit selection function (Initial value psi)
(-) Unit selection function
(M) SI unit only
(P) Unit selection function (Initial value psi)
PIPING
Piping specifications
(M5) M5 Female thread
(01) R1/8
(N01) NPT1/8
(C4L) One-touch fitting ø4 mm (Elbow type)
(C6L) One-touch fitting ø6 mm (Elbow type)
(M5) M5 Female thread
(01) R1/8
(N01) NPT1/8
(C4L) One-touch fitting ø4 mm (Elbow type)
(C6L) One-touch fitting ø6 mm (Elbow type)
OPTION1
Option1
(-) Without lead wire
(W) Lead wire with connector (5-core,2 m lead wire,With waterproof cover)
(-) Without lead wire
(W) Lead wire with connector (5-core,2 m lead wire,With waterproof cover)
OPTION2
Option2
(-) None
(A1) Bracket A (Vertical mounting)
(A2) Bracket B (Horizontal mounting)
(B) Panel mount adapter
(D) Panel mount adapter + Front protection cover
(-) None
(A1) Bracket A (Vertical mounting)
(A2) Bracket B (Horizontal mounting)
(B) Panel mount adapter
(D) Panel mount adapter + Front protection cover
OPTION3
Option3
(-) Operation manual
(Y) None
(K) Operation manual+Calibration certificate
(T) Calibration certificate
(-) Operation manual
(Y) None
(K) Operation manual+Calibration certificate
(T) Calibration certificate
OMSC
Made to order
(-) None
(-X2) Non-grease
(-) None
(-X2) Non-grease
COM
Comment
-
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청