Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories for Screw Unions - MUF-S G3/8-IG 26 SW22 MS-V
Bill of material
SCHMALZ 10.08.05.00127 MUF-S G3/8-IG 26 SW22 MS-V
NAME
Name
10_08_05_00127
NNCUSTOM
MUF-S G3/8-IG 26 SW22 MS-V
NTCUSTOM
Muffe mit Sechskant
NBCUSTOM
MUF-S G3/8-IG 26 SW22 MS-V
LINACUSTOM
MUF-S G3/8-IG 26 SW22 MS-V
ARTNR
Order number
10.08.05.00127
C132
G1
G3/8"-IG
C111
L
26 mm
C140
SW1
22 mm
C613
Material
Messing
C575
Weight
29 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models