Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories for Screw Unions - RED-STK G3/4-AG G3/8-IG MS-V
Bill of material
SCHMALZ 10.08.04.00098 RED-STK G3/4-AG G3/8-IG MS-V
NAME
Name
10_08_04_00098
NNCUSTOM
RED-STK G3/4-AG G3/8-IG MS-V
NTCUSTOM
Reduzierstück mit Sechskant
NBCUSTOM
RED-STK G3/4-AG G3/8-IG MS-V
LINACUSTOM
RED-STK G3/4-AG G3/8-IG MS-V
ARTNR
Order number
10.08.04.00098
C132
G1
G3/4"-AG
C135
G2
G3/8"-IG
C111
L
7 mm
C133
LG1
14 mm
C136
LG2
21 mm
C140
SW1
32 mm
C613
Material
Messing
C575
Weight
74 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model