Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories HTR-UNI - SAUG-ANB G1/4-AG 140
Bill of material
SCHMALZ 10.01.03.00291 SAUG-ANB G1/4-AG 140
NAME
Name
10_01_03_00291
NNCUSTOM
SAUG-ANB G1/4-AG 140
NTCUSTOM
Saugeranbindung (starr)
NBCUSTOM
SAUG-ANB G1/4-AG 140
LINACUSTOM
SAUG-ANB G1/4-AG 140
ARTNR
Order number
10.01.03.00291
C132
G1
G1/4"-AG
C135
G2
G1/4"-IG
C111
L
140 mm
C109
L1
130 mm
C140
SW1
17 mm
C575
Weight
55.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models