Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Needle Grippers SNG-V - BEF-PL 31x34x11.5 G1/4-IG SNG
Bill of material
SCHMALZ 10.01.29.00093 BEF-PL 31x34x11.5 G1/4-IG SNG
NAME
Name
10_01_29_00093
NNCUSTOM
BEF-PL 31x34x11.5 G1/4-IG SNG
NTCUSTOM
Befestigungsplatte
NBCUSTOM
BEF-PL 31x34x11.5 G1/4-IG SNG
LINACUSTOM
BEF-PL 31x34x11.5 G1/4-IG SNG
ARTNR
Order number
10.01.29.00093
C114
B
34 mm
C127
d
4.5 mm
C132
G1
G1/4"-IG
C117
H
11.5 mm
C116
H2
7.5 mm
C622
H3
4.4 mm
C111
L
31 mm
C133
LG1
11.5 mm
C628
X1
20 mm
C625
Y1
20 mm
C575
Weight
28 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models