Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories SPB1 - SIEB 11x1 MS-A2 280 0.28/0.16
Bill of material
SCHMALZ 10.07.01.00309 SIEB 11x1 MS-A2 280 0.28/0.16
NAME
Name
10_07_01_00309
NNCUSTOM
SIEB 11x1 MS-A2 280 0.28/0.16
NTCUSTOM
Sieb-Rund
NBCUSTOM
SIEB 11x1 MS-A2 280 0.28/0.16
LINACUSTOM
SIEB 11x1 MS-A2 280 0.28/0.16
ARTNR
Order number
10.07.01.00309
C121
D
11 mm
C111
L
1 mm
C536
Filterfeinheit
280 µm
C613
Material
Messing / Edelstahl
C575
Weight
0.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models