Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 120
HELP_VARIABLE
Company
Trelleborg
Description
Zurcon® Wynseal M - Piston, double actions sealing elements from Turcon®, Zurcon® and Elastomer material
Bill of material
PW6201050-M12N
PARTNO
Part No.
DN
Bore Diameter H9
D1
Groove Diameter h9
L1
Groove Width +0.2
mm
R1
Radius
NUT
Groove
MD
Pressure in MPa
0-35
DRUCK
Pressure for radial clearance calculation
S
Radial Clearance S max.
mm
MC
Seal ring material
OM
O-Ring Material
AUS
Type