Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
ZP-SE-9 - Zwischenposition
Stückliste
MADER Intermediate position ZP-SE-9-63
TYP
Typ
ZP-SE-9-63
ARTNR
Artikel-Nr.
217075
HUB
Thread
mm
Enter value for HUB
Thread
mm
cm
inch
ft
A
79 mm
B
90 mm
C
79.5 mm
D
145 mm
E
Thread
R1/8
F
19.8 mm
G
20 mm
H
8.5 mm
I
Thread
M3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models