ZXP7A41-X1
SMC
bp3_vacuum_equipment
Vacuum Gripper for Collaborative Robots
Powered by
CAD模型選擇
{smc/bp3_vacuum_equipment/vacuum_gripper_for_collaborative_robots/zxp7_41_asmtab.prj},{NB=ZXP7A41-X1(30_30_30_30______0)},{FLANGE=A},{CUP=},{DIAMETER=},{FORM=},{MATERIAL=},{ATTACHMENT=},{POS1=30},{POS2=30},{POS3=30},{POS4=30},{COM1=The cup diameter and placement pitch can be selected a combination of cups that interfere each other on this system.Confirm with the generated data and use a combination that does not interfere. },{PAD1=},{PAD2=},{PAD3=},{PAD4=},{PAD5=},{COM2=The number of cups that can be attached is from 1 to 4 on this product number. When you order another cup separately, it is possible to attach the cups up to 5.},{THREAD=0},{PPATH=zxp7_41_x1/assembly/zxp7_41_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
ZXP7_41_X1 - Vacuum Gripper
Bill of material
ZXP7A41-X1
FLANGE
Cup flange shape
(A) 42mm×42mm
(N) Without flange
(A) 42mm×42mm
(N) Without flange
CUP
Cup series
(-) Without cup
(ZP) Basic
(ZP3P) Bellows type for film packaging workpieces
(-) Without cup
(ZP) Basic
(ZP3P) Bellows type for film packaging workpieces
DIAMETER
Cup diameter
(-) Without cup
(-) Without cup
FORM
Cup form
(-) Without cup
(-) Without cup
MATERIAL
Cup material
(-) Without cup
(-) Without cup
ATTACHMENT
Attachment
N/A
N/A
POS1
Operating range No.1
30
30
POS2
Operating range No.2
30
30
POS3
Operating range No.3
30
30
POS4
Operating range No.4
30
30
COM1
Comment
The cup diameter and placement pitch can be selected a combination of cups that interfere each other on this system.Confirm with the generated data and use a combination that does not interfere.
PAD1
No.1
N/A
N/A
PAD2
No.2
N/A
N/A
PAD3
No.3
N/A
N/A
PAD4
No.4
N/A
N/A
PAD5
No.5
N/A
N/A
COM2
Comment
The number of cups that can be attached is from 1 to 4 on this product number. When you order another cup separately, it is possible to attach the cups up to 5.
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求