63MT1N050A0025(0-0)
AIR-tec-Vogel
Pneumatic actuation
International Standard Cylinders
Series 63 cylinders - Aluminium tube and profile ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Powered by
CAD모델 선택
{air_tec_vogel/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_63/cilindri_serie_63_asmtab.prj},{NB=63MT1N050A0025(0-0)},{AL=50},{MM=20},{KKNDM=16.000},{KKKDM=14.160},{B=40},{PL=19.5},{L1=25},{AM=32},{VAX=4},{EENDM=13.157},{EEKDM=11.445},{WH=37},{L2A=106},{ZMX=180.000},{ZJX=143.000},{VD=6},{N=30.5},{BG=16.0},{RTNDM=8.000},{RTKDM=6.647},{G=8.0},{TG=46.5},{R=16.0},{E=65.0},{SW1=17},{SW2=8},{SW3=3},{SW4=24},{SWXHILFE=8},{CDA1=22},{CDA2=22},{DIN912X=30.000},{DC=15.000},{DC1=28.700},{DC2=6.000},{IDNR=},{ALX=050},{VE=M},{COSTRUZIONE=T},{FUNZ=1},{AMMORTIZZO=N},{TYP=A},{HUBT=N},{HUB=25},{HUB1=0},{LSTELO=0},{RTEMP=},{RCORR=},{VSTELO=},{EX=},{XV=1},{ES=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 7
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Series 63 cylinders - Aluminium tube and profile ISO 15552 (ex DIN/ISO 6431 / VDMA 24562) - Series 63 cylinders
Stückliste
63MT1N050A0025(0-0)
AL
50
50
mm
VE
Version
M = standard, magnetic
L = low friction, magnetic
M = standard, magnetic
L = low friction, magnetic
COSTRUZIONE
Costrction
T = round tube
P = profile
T = round tube
P = profile
FUNZ
Operation
1=single-acting front spring
2=double-acting
6=double-acting (through rod)
7=single acting (through rod)
9 = single-acting, rear spring
1=single-acting front spring
2=double-acting
6=double-acting (through rod)
7=single acting (through rod)
9 = single-acting, rear spring
AMMORTIZZO
Cushioning
N = no cushioning
C = cushioning on both sides
F = front cushioning
R = rear cushioning
N = no cushioning
C = cushioning on both sides
F = front cushioning
R = rear cushioning
mm
TYP
Construction
A = standard with lock nut for rod
RL = cylinder with rod lock
F = cylinder with centre trunnion
A = standard with lock nut for rod
RL = cylinder with rod lock
F = cylinder with centre trunnion
HUBT
Stroke standard - variable
standard
variable
standard
variable
HUB
Stroke
25.000
50.000
75.000
25.000
50.000
75.000
mm
HUB1
Rod out
mm
값 입력 HUB1
Rod out
mm
cm
inch
ft
확인
LSTELO
rod longer than
mm
값 입력 LSTELO
rod longer than
mm
cm
inch
ft
확인
RTEMP
Temperature range
= standard
W = high temperatures (150°C)
Z = low temperatures (-40°C)
Y = low temperatures (-50°C) - except ø 125
= standard
W = high temperatures (150°C)
Z = low temperatures (-40°C)
Y = low temperatures (-50°C) - except ø 125
RCORR
Resistence to corrosion
= standard (see table general data page 1/1.28.01)
C1 = rod nut AISI 304 stainless steel, rod AISI 304 stainless steel
= standard (see table general data page 1/1.28.01)
C1 = rod nut AISI 304 stainless steel, rod AISI 304 stainless steel
VSTELO
Rod variation
= standard
L = low friction version without rod seal (rear supply only)
R = NBR rod seal
V = FKM rod seal
G = dry and dusty environments (with brass rod scraper and chrome-plated stainless steel AISI 420B rod)
= standard
L = low friction version without rod seal (rear supply only)
R = NBR rod seal
V = FKM rod seal
G = dry and dusty environments (with brass rod scraper and chrome-plated stainless steel AISI 420B rod)
EX
Version Atex
= standard
Ex = ATEX certified version.
= standard
Ex = ATEX certified version.
mm
MM
20
20
mm
KK
M16x1,5
M16x1,5
B
40
40
mm
PL
19.5
19.5
mm
L1
25
25
mm
AM
32
32
mm
VA
4
4
mm
EE
G1/4
G1/4
WH
37
37
mm
L2
131
131
mm
ZJ
143
143
mm
VD
6
6
mm
N
30.5
30.5
mm
BG
16.0
16.0
mm
RT
M8
M8
G
8.0
8.0
mm
TG
46.5
46.5
mm
R
16.0
16.0
mm
E
65.0
65.0
mm
SW1
17
17
mm
SW2
8
8
mm
SW4
24
24
mm
INFO
infotext
정보
Infotext
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청