ZZR101-R ZR110S1-K15L-M 0 1
SMC
bp3_vacuum_equipment
vacuum_unit
ZR Large Size Vacuum Module
Powered by
CAD모델 선택
{smc/bp3_vacuum_equipment/vacuum_unit/zr/zzr1_asmtab.prj},{NB=ZZR101-R_ZR110S1-K15L-M_0_1(0)},{NUMBER=01},{THREADT=},{PORTL=R},{SS=SINGLE SPEC=>},{NOZZLE=10},{PRESSURE=S},{EXHAUST=1},{VALVE=K1},{VOLTAGE=5},{ENTRY=L},{SUPPRESSOR=},{OVERRIDE=},{SWFILTER=},{OUTPUT=},{UNIT=},{LEAD=},{RBRACKET=-M},{CE=},{THREAD=0},{FUNCTION=0},{NO1=1},{NO2=},{NO3=},{NO4=},{NO5=},{NO6=},{PPATH=zzr1/assembly/zzr1_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ZZR1 - Ejector System/Manifold
Bill of material
ZZR101-R_ZR110S1-K15L-M_0_1
NUMBER
Number of stations
(01) 1 station
(02) 2 stations
(03) 3 stations
(04) 4 stations
(05) 5 stations
(06) 6 stations
(01) 1 station
(02) 2 stations
(03) 3 stations
(04) 4 stations
(05) 5 stations
(06) 6 stations
THREADT
Thread type
(-) Rc
(F) G
(T) NPTF
(-) Rc
(F) G
(T) NPTF
PORTL
Port location
(R) Right side
(L) Left side
(B) Both sides
(R) Right side
(L) Left side
(B) Both sides
SS
SINGLE SPEC=>
NOZZLE
Ejector module nozzle diameter
(10) 1.0
(13) 1.3
(15) 1.5
(18) 1.8
(20) 2.0
(10) 1.0
(13) 1.3
(15) 1.5
(18) 1.8
(20) 2.0
PRESSURE
Maximum vacuum pressure
(S) –84 kPa
(L) –53 kPa
(S) –84 kPa
(L) –53 kPa
EXHAUST
Ejector exhaust
(1) Built-in silencer
(2) Port exhaust
(3) Common exhaust
(1) Built-in silencer
(2) Port exhaust
(3) Common exhaust
VALVE
Combination of supply valve and release valve
(K1) Supply valve: Double SOL. (SYJ3233-X126); Release valve: N.C. (SYJ3133)
(K2) Supply valve: N.C. (SYJ3133); Release valve: N.C. (SYJ3133)
(K3) Supply valve: Air operated (SYJA3130); Release valve: Air operated (SYJA3130)
(C1) Supply/Release valve: Common, N.C. (SYJ3133)
(C2) Supply/Release valve: Common, Air operated (SYJA3130)
(C3) Supply/Release valve: Common, N.O. (SYJ3133)
(C4) Supply/Release valve: Common, Double SOL. (SYJ3233-X127)
(-) Without valve module
(K1) Supply valve: Double SOL. (SYJ3233-X126); Release valve: N.C. (SYJ3133)
(K2) Supply valve: N.C. (SYJ3133); Release valve: N.C. (SYJ3133)
(K3) Supply valve: Air operated (SYJA3130); Release valve: Air operated (SYJA3130)
(C1) Supply/Release valve: Common, N.C. (SYJ3133)
(C2) Supply/Release valve: Common, Air operated (SYJA3130)
(C3) Supply/Release valve: Common, N.O. (SYJ3133)
(C4) Supply/Release valve: Common, Double SOL. (SYJ3233-X127)
(-) Without valve module
VOLTAGE
Solenoid valve rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(D1) 100 VAC (50/60 Hz)
(D2) 110 VAC (50/60 Hz)
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(D1) 100 VAC (50/60 Hz)
(D2) 110 VAC (50/60 Hz)
ENTRY
Electrical entry
(L) L plug connector type, Lead wire length 0.3 m
(LN) L plug connector type, Without lead wire
(LO) L plug connector type, Without connector
(M) M plug connector type, Lead wire length 0.3 m
(MN) M plug connector type, Without lead wire
(MO) M plug connector type, Without connector
(G) Grommet type, Lead wire length 0.3 m
(H) Grommet type, Lead wire length 0.6 m
(L) L plug connector type, Lead wire length 0.3 m
(LN) L plug connector type, Without lead wire
(LO) L plug connector type, Without connector
(M) M plug connector type, Lead wire length 0.3 m
(MN) M plug connector type, Without lead wire
(MO) M plug connector type, Without connector
(G) Grommet type, Lead wire length 0.3 m
(H) Grommet type, Lead wire length 0.6 m
SUPPRESSOR
Light/Surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
(S) With surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
(S) With surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type
(B) Slotted locking type
(-) Non-locking push type
(B) Slotted locking type
SWFILTER
Combination of switch/filter
(-) None
(D) Digital pressure switch for vacuum (ZSE30A) + Filter
(E) Pressure switch for vacuum (ZSE2) + Filter
(F) Filter
(-) None
(D) Digital pressure switch for vacuum (ZSE30A) + Filter
(E) Pressure switch for vacuum (ZSE2) + Filter
(F) Filter
OUTPUT
Output specifications
N/A
N/A
UNIT
Unit specifications
N/A
N/A
LEAD
Lead wire specifications
N/A
N/A
RBRACKET
Release flow rate adjusting needle/Bracket
(M) With lock nut, Without bracket
(N) Without lock nut, Without bracket
(M) With lock nut, Without bracket
(N) Without lock nut, Without bracket
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
THREAD
Thread on/off
on
off
on
off
FUNCTION
Function plate
(0) Without function plate
(1) With function plate
(0) Without function plate
(1) With function plate
NO1
Station 1
(1) Unit
(2) Unit + Individual spacer
(0) Blanking plate
(1) Unit
(2) Unit + Individual spacer
(0) Blanking plate
NO2
Station 2
N/A
N/A
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ZZR1 - Vacuum Pump System/Manifold
SMC
28.09.2023
TKP18H14/15
Tsubakimoto Chain Co.
30.11.2022
VVFS2000-24A - Air Release Valve Spacer
SMC Corporation
05.04.2023
Modèle 58873 - Air release valve - BSP threaded - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
AIR RELEASE VALVE - DDV
Özkan
02.12.2021
9876 - Air release valve with thread
HAWLE
23.02.2024
278 - Tapping Saddle with screw cap
agru
13.09.2023
VV5QZ22-SA - Body Ported Manifold: EX510 Gateway System Serial Transmission...
SMC Corporation
02.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청